McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 1/2 N B
Part #:2020162000
Catalog #:CF 1/2 N B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Hex Socket (in): | 0.125 in | Minimum Thread Length (in): | 0.25 in |
| Stud Length (in): | 0.5 in | Stud Diameter (in): | 0.19 in |
| Roller Width (in): | 0.344 in | Weight (kg): | 0.01 kg |
Technical Specifications
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 11,500 | Dynamic Radial Rating: | 620 |
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 620 lb | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Static Load Rating: | 720 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166029623 | Weight: | 0.02 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

