McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 1/2 B
Part #:2020202000
Catalog #:CFE 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Minimum Thread Length (in): | 0.25 in | Stud Length (in): | 0.625 in |
| Roller Width (in): | 0.375 in | Stud Diameter (in): | 0.19 in |
| Hex Socket (in): | 0.125 in | Bushing Diameter (in): | 0.25 in |
| Eccentricity (in): | 0.01 in | Bushing Length (in): | 0.375 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Limiting Speed: | 11,500 | Dynamic Radial Rating: | 680 |
| Adjustment: | Eccentric Bushing | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 300 |
| Dynamic Load Rating (lb): | 680 lb | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166029845 | Weight: | 0.03 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

