McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 9/16 B
Part #:2030102000
Catalog #:CF 9/16 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5625 in |
| Stud Diameter (in): | 0.19 in | Minimum Thread Length (in): | 0.25 in |
| Roller Width (in): | 0.375 in | Stud Length (in): | 0.625 in |
| Hex Socket (in): | 0.125 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Unsealed | Adjustment: | None |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 680 | Limiting Speed: | 10,000 |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 680 lb |
| Static Load Rating: | 300 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Clamping Torque (in-lbf): | 15 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166030476 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

