McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 11/16 B
Part #:2050102000
Catalog #:CF 11/16 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.6875 in |
| Stud Diameter (in): | 0.25 in | Hex Socket (in): | 0.125 in |
| Minimum Thread Length (in): | 0.31 in | Roller Width (in): | 0.4375 in |
| Stud Length (in): | 0.75 in | Weight (kg): | 0.03 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Dynamic Radial Rating: | 955 |
| Limiting Speed: | 8,300 | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 600 |
| Dynamic Load Rating (lb): | 955 lb | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166031497 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

