McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 3/4 B
Part #:2060102000
Catalog #:CF 3/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.75 in |
| Roller Width (in): | 0.5 in | Oil Hole Center (in): | 0.25 in |
| Stud Diameter (in): | 0.375 in | Hex Socket (in): | 0.1875 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Thread Length (in): | 0.38 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 0.875 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Adjustment: | None | Dynamic Radial Rating: | 1,660 |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Limiting Speed: | 6,400 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 1,660 lb | Static Load Rating: | 2,065 |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166031763 | Weight: | 0.09 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

