McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 1 B BULK
Part #:2100102500
Catalog #:CF 1 B BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Roller Diameter (mm): | 25.4 mm | Roller Width (in): | 0.625 in |
| Roller Width (mm): | 15.875 mm | Stud Diameter (mm): | 11.113 mm |
| Stud Diameter (in): | 0.4375 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Roller Shape: | Cylindrical | Sealing: | Unsealed |
| Stud Type: | Standard Stud | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166124724 | Weight: | 0.16 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

