McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 1 B
Part #:2100202000
Catalog #:CFE 1 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Lubrication Fitting Size (in): | 0.1875 in | Roller Width (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Hex Socket (in): | 0.25 in |
| Bushing Length (in): | 0.5 in | Stud Diameter (in): | 0.4375 in |
| Minimum Thread Length (in): | 0.5 in | Bushing Diameter (in): | 0.625 in |
| Stud Length (in): | 1 in | Eccentricity (in): | 0.03 in |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Series: | Inch CAMROL® | Limiting Speed: | 4,800 |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 2,225 | Sealing: | Unsealed |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 1,800 |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 2,225 lb |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166033361 | Weight: | 0.18 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

