McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 1 3/8 B
Part #:2130202000
Catalog #:CFE 1 3/8 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.375 in |
| Eccentricity (in): | 0.03 in | Roller Width (in): | 0.75 in |
| Minimum Thread Length (in): | 0.63 in | Bushing Length (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.5 in | Hex Socket (in): | 0.25 in |
| Stud Length (in): | 1.25 in | Bushing Diameter (in): | 0.687 in |
| Weight (kg): | 0.17 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Adjustment: | Eccentric Bushing |
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 3,930 | Limiting Speed: | 2,800 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 3,930 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Static Load Rating: | 2,300 | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166035075 | Weight: | 0.38 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

