McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 1 1/2 B
Part #:2140102000
Catalog #:CF 1 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Stud Diameter (in): | 0.625 in | Lubrication Fitting Size (in): | 0.1875 in |
| Hex Socket (in): | 0.3125 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Oil Hole Center (in): | 0.375 in | Minimum Thread Length (in): | 0.75 in |
| Stud Length (in): | 1.5 in | Roller Width (in): | 0.875 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.24 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,500 |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Adjustment: | None | Sealing: | Unsealed |
| Dynamic Radial Rating: | 4,840 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 5,640 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 4,840 lb | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 650 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166035396 | Weight: | 0.54 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

