McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 1 3/4 B
Part #:2160102000
Catalog #:CF 1 3/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Stud Diameter (in): | 0.75 in | Minimum Thread Length (in): | 0.88 in |
| Lubrication Fitting Size (in): | 0.1875 in | Hex Socket (in): | 0.3125 in |
| Stud Length (in): | 1.75 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 1 in | Weight (kg): | 0.38 kg |
Technical Specifications
| Dynamic Radial Rating: | 6,385 | Adjustment: | None |
| Sealing: | Unsealed | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,200 |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 6,385 lb |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Load Rating: | 6,000 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166036430 | Weight: | 0.83 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

