McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 1 3/4 B
Part #:2160210000
Catalog #:CFE 1 3/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Bushing Diameter (in): | 1 in | Hex Socket (in): | 0.3125 in |
| Minimum Thread Length (in): | 0.88 in | Stud Diameter (in): | 0.75 in |
| Stud Length (in): | 1.75 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Eccentricity (in): | 0.03 in | Weight (kg): | 0.42 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 6,385 |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Limiting Speed: | 2,200 | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Static Load Rating: | 6,000 |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 6,385 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166036553 | Weight: | 0.93 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

