McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 2 B
Part #:2200202000
Catalog #:CFE 2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Stud Diameter (in): | 0.875 in | Hex Socket (in): | 0.4375 in |
| Stud Length (in): | 2 in | Minimum Thread Length (in): | 1 in |
| Eccentricity (in): | 0.03 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Diameter (in): | 1.187 in | Weight (kg): | 0.68 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,090 | Adjustment: | Eccentric Bushing |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 1,400 |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 8,200 |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 8,090 lb | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037383 | Weight: | 1.50 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

