McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 2 1/4 B
Part #:2220102000
Catalog #:CF 2 1/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 1 in | Stud Length (in): | 2 in |
| Stud Diameter (in): | 0.875 in | Lubrication Fitting Size (in): | 0.1875 in |
| Hex Socket (in): | 0.4375 in | Oil Hole Center (in): | 0.5 in |
| Weight (kg): | 0.74 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,090 | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Adjustment: | None | Limiting Speed: | 1,300 |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 10,570 | Dynamic Load Rating (lb): | 8,090 lb |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,500 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037901 | Weight: | 1.64 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

