McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 2 1/4 B
Part #:2220202000
Catalog #:CFE 2 1/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Bushing Diameter (in): | 1.187 in |
| Stud Diameter (in): | 0.875 in | Roller Width (in): | 1.25 in |
| Minimum Thread Length (in): | 1 in | Hex Socket (in): | 0.4375 in |
| Stud Length (in): | 2 in | Eccentricity (in): | 0.03 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Weight (kg): | 0.81 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,090 | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 1,300 |
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 8,090 lb |
| Roller Shape: | Cylindrical | Static Load Rating: | 10,570 |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037956 | Weight: | 1.79 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

