McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 2 1/2 B
Part #:2240102000
Catalog #:CF 2 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 1.5 in |
| Stud Diameter (in): | 1 in | Minimum Thread Length (in): | 1.13 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 2.25 in |
| Hex Socket (in): | 0.5 in | Weight (kg): | 1.14 kg |
Technical Specifications
| Limiting Speed: | 1,100 | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Sealing: | Unsealed |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 11,720 |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Load Rating: | 10,300 | Dynamic Load Rating (lb): | 11,720 lb |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038243 | Weight: | 2.52 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

