McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 2 3/4 B
Part #:2260202000
Catalog #:CFE 2 3/4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.75 in |
| Minimum Thread Length (in): | 1.13 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 1.5 in | Eccentricity (in): | 0.03 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 2.25 in |
| Hex Socket (in): | 0.5 in | Bushing Diameter (in): | 1.375 in |
| Stud Diameter (in): | 1 in | Weight (kg): | 1.43 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 11,720 |
| Limiting Speed: | 1,050 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 11,720 lb |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Load Rating: | 16,450 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038830 | Weight: | 3.15 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

