McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 3 B
Part #:2300202000
Catalog #:CFE 3 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Stud Length (in): | 2.5 in | Hex Socket (in): | 0.75 in |
| Bushing Diameter (in): | 1.75 in | Lubrication Fitting Size (in): | 0.25 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Roller Width (in): | 1.75 in |
| Stud Diameter (in): | 1.25 in | Eccentricity (in): | 0.06 in |
| Minimum Thread Length (in): | 1.25 in | Weight (kg): | 2.09 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 15,720 |
| Sealing: | Unsealed | Limiting Speed: | 950 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 15,720 lb |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 18,000 |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 3,450 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039158 | Weight: | 4.61 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

