McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CF 3 1/2 B
Part #:2340102000
Catalog #:CF 3 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Hex Socket (in): | 0.75 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Diameter (in): | 1.375 in | Lubrication Fitting Size (in): | 0.25 in |
| Minimum Thread Length (in): | 1.38 in | Oil Hole Center (in): | 0.6875 in |
| Stud Length (in): | 2.75 in | Roller Width (in): | 2 in |
| Weight (kg): | 2.91 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 820 |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Adjustment: | None | Series: | Inch CAMROL® |
| Dynamic Radial Rating: | 22,800 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 22,800 lb | Platform: | CAMROL® |
| Static Load Rating: | 31,625 | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 4,200 lbs |
General Specifications
| UPC: | 726166039837 | Weight: | 6.42 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

