McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 3 1/2 B
Part #:2340202000
Catalog #:CFE 3 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Hex Socket (in): | 0.75 in |
| Stud Length (in): | 2.75 in | Roller Width (in): | 2 in |
| Eccentricity (in): | 0.06 in | Bushing Diameter (in): | 1.812 in |
| Lubrication Fitting Size (in): | 0.25 in | Minimum Thread Length (in): | 1.38 in |
| Stud Diameter (in): | 1.375 in | Weight (kg): | 3.1 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Sealing: | Unsealed | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 22,800 |
| Limiting Speed: | 820 | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 22,800 lb | Static Load Rating: | 21,300 |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 4,200 lbs |
General Specifications
| UPC: | 726166039912 | Weight: | 6.84 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN |

