McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 1/2 N SB
Part #:2020272000
Catalog #:CFE 1/2 N SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Bushing Diameter (in): | 0.25 in | Stud Diameter (in): | 0.19 in |
| Bushing Length (in): | 0.25 in | Stud Length (in): | 0.625 in |
| Roller Width (in): | 0.344 in | Eccentricity (in): | 0.01 in |
| Hex Socket (in): | 0.125 in | Minimum Thread Length (in): | 0.25 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Limiting Speed: | 11,500 | Adjustment: | Eccentric Bushing |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Dynamic Radial Rating: | 620 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 620 lb |
| Platform: | CAMROL® | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Static Load Rating: | 300 |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 15 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166029890 | Weight: | 0.02 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

