McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 9/16 SB
Part #:2030212000
Catalog #:CFE 9/16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5625 in |
| Bushing Length (in): | 0.375 in | Bushing Diameter (in): | 0.25 in |
| Minimum Thread Length (in): | 0.25 in | Stud Length (in): | 0.625 in |
| Stud Diameter (in): | 0.19 in | Eccentricity (in): | 0.01 in |
| Hex Socket (in): | 0.125 in | Roller Width (in): | 0.375 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Limiting Speed: | 10,000 | Dynamic Radial Rating: | 680 |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 680 lb | Platform: | CAMROL® |
| Static Load Rating: | 790 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166030520 | Weight: | 0.03 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

