McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 5/8 SB
Part #:2040112000
Catalog #:CF 5/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Minimum Thread Length (in): | 0.31 in | Stud Length (in): | 0.75 in |
| Hex Socket (in): | 0.125 in | Roller Width (in): | 0.4375 in |
| Stud Diameter (in): | 0.25 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Radial Rating: | 955 | Hex/Slot: | Hex Hole |
| Limiting Speed: | 9,200 | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 955 lb | Platform: | CAMROL® |
| Static Load Rating: | 600 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166030797 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

