McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 5/8 SB BULK
Part #:2040112500
Catalog #:CF 5/8 SB BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Minimum Thread Length (in): | 0.31 in | Hex Socket (in): | 0.125 in |
| Roller Width (in): | 0.4375 in | Stud Length (in): | 0.75 in |
| Stud Diameter (in): | 0.25 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Radial Rating: | 955 | Adjustment: | None |
| Limiting Speed: | 9,200 | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Static Load Rating: | 600 | Dynamic Load Rating (lb): | 955 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166124762 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

