McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 5/8 N SB
Part #:2040272000
Catalog #:CFE 5/8 N SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Stud Diameter (in): | 0.25 in | Eccentricity (in): | 0.015 in |
| Hex Socket (in): | 0.125 in | Bushing Diameter (in): | 0.375 in |
| Bushing Length (in): | 0.309 in | Stud Length (in): | 0.75 in |
| Minimum Thread Length (in): | 0.31 in | Roller Width (in): | 0.406 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 930 | Sealing: | Sealed |
| Limiting Speed: | 9,200 | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 600 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 930 lb | Clamping Torque (in-lbf): | 35 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166096854 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

