McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 11/16 SB
Part #:2050112000
Catalog #:CF 11/16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.6875 in |
| Roller Width (in): | 0.4375 in | Hex Socket (in): | 0.125 in |
| Stud Diameter (in): | 0.25 in | Minimum Thread Length (in): | 0.31 in |
| Stud Length (in): | 0.75 in | Weight (kg): | 0.02 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| Dynamic Radial Rating: | 955 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Limiting Speed: | 8,300 |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 955 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Load Rating: | 1,215 | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 35 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166031510 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

