McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 11/16 SB
Part #:2050212000
Catalog #:CFE 11/16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.6875 in |
| Hex Socket (in): | 0.125 in | Roller Width (in): | 0.4375 in |
| Bushing Diameter (in): | 0.375 in | Minimum Thread Length (in): | 0.31 in |
| Eccentricity (in): | 0.015 in | Stud Diameter (in): | 0.25 in |
| Bushing Length (in): | 0.437 in | Stud Length (in): | 0.75 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Radial Rating: | 955 | Limiting Speed: | 8,300 |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 1,215 |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 955 lb |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 35 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166031534 | Weight: | 0.06 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN |

