McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 3/4 SB
Part #:2060112000
Catalog #:CF 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.75 in |
| Lubrication Fitting Size (in): | 0.1875 in | Roller Width (in): | 0.5 in |
| Minimum Thread Length (in): | 0.38 in | Stud Length (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Oil Hole Diameter (in): | 0.094 in |
| Stud Diameter (in): | 0.375 in | Hex Socket (in): | 0.1875 in |
| Oil Hole Center (in): | 0.25 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Limiting Speed: | 6,400 | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Dynamic Radial Rating: | 1,660 |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 1,500 |
| Dynamic Load Rating (lb): | 1,660 lb | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 95 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031923 | Weight: | 0.09 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

