McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 3/4 SB THT
Part #:2060153000
Catalog #:CF 3/4 SB THT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.75 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 0.88 in |
| Stud Diameter (in): | 0.37 in | Roller Width (in): | 0.5 in |
| Hex Socket (in): | 0.1875 in | Oil Hole Diameter (in): | 0.094 in |
| Minimum Thread Length (in): | 0.38 in | Oil Hole Center (in): | 0.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.03 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Limiting Speed: | 6,400 |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Dynamic Radial Rating: | 1,660 | Adjustment: | None |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 1,660 lb | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 2,065 |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166088675 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

