McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 3/4 SB
Part #:2060212000
Catalog #:CFE 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.75 in |
| Hex Socket (in): | 0.1875 in | Bushing Diameter (in): | 0.5 in |
| Roller Width (in): | 0.5 in | Minimum Thread Length (in): | 0.38 in |
| Bushing Length (in): | 0.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.375 in | Eccentricity (in): | 0.015 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 0.875 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 1,660 | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Limiting Speed: | 6,400 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 2,065 |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 1,660 lb |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 95 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032050 | Weight: | 0.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

