McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 7/8 SB
Part #:2080212000
Catalog #:CFE 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.875 in |
| Stud Diameter (in): | 0.375 in | Bushing Diameter (in): | 0.5 in |
| Minimum Thread Length (in): | 0.38 in | Stud Length (in): | 0.875 in |
| Lubrication Fitting Size (in): | 0.1875 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Hex Socket (in): | 0.1875 in | Bushing Length (in): | 0.5 in |
| Roller Width (in): | 0.5 in | Eccentricity (in): | 0.015 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Dynamic Radial Rating: | 1,660 | Hex/Slot: | Hex Hole |
| Limiting Speed: | 5,400 | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | Eccentric Bushing | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 1,660 lb | Static Load Rating: | 1,500 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166032739 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

