McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 SB LH
Part #:2100127000
Catalog #:CF 1 SB LH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Lubrication Fitting Size (in): | 0.1875 in | Oil Hole Center (in): | 0.25 in |
| Stud Diameter (in): | 0.437 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Length (in): | 1 in | Hex Socket (in): | 0.25 in |
| Minimum Thread Length (in): | 0.5 in | Roller Width (in): | 0.625 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Limiting Speed: | 4,800 | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 2,225 |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Static Load Rating: | 3,060 |
| Dynamic Load Rating (lb): | 2,225 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166133658 | Weight: | 0.15 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

