McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 SB THT
Part #:2100151000
Catalog #:CF 1 SB THT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Roller Width (in): | 0.625 in | Oil Hole Diameter (in): | 0.094 in |
| Hex Socket (in): | 0.25 in | Stud Diameter (in): | 0.437 in |
| Minimum Thread Length (in): | 0.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Oil Hole Center (in): | 0.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Length (in): | 1 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Limiting Speed: | 4,800 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 2,225 |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 2,225 lb |
| Static Load Rating: | 3,060 | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166097202 | Weight: | 0.15 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

