McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 1 SB
Part #:2100212000
Catalog #:CFE 1 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Minimum Thread Length (in): | 0.5 in | Eccentricity (in): | 0.03 in |
| Roller Width (in): | 0.625 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 1 in | Hex Socket (in): | 0.25 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.4375 in |
| Bushing Diameter (in): | 0.625 in | Bushing Length (in): | 0.5 in |
| Weight (kg): | 0.09 kg |
Technical Specifications
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 4,800 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 2,225 | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 2,225 lb | Static Load Rating: | 1,800 |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166033385 | Weight: | 0.19 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

