McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 1/8 SB
Part #:2110112000
Catalog #:CF 1 1/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1.125 in |
| Oil Hole Center (in): | 0.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 0.625 in |
| Minimum Thread Length (in): | 0.5 in | Stud Diameter (in): | 0.4375 in |
| Stud Length (in): | 1 in | Hex Socket (in): | 0.25 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.1 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Limiting Speed: | 3,400 |
| Dynamic Radial Rating: | 2,225 | Adjustment: | None |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Static Load Rating: | 3,060 | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 2,225 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166033910 | Weight: | 0.21 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

