McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 1 1/8 SB
Part #:2110212000
Catalog #:CFE 1 1/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1.125 in |
| Minimum Thread Length (in): | 0.5 in | Hex Socket (in): | 0.25 in |
| Stud Diameter (in): | 0.4375 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Roller Width (in): | 0.625 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Diameter (in): | 0.625 in | Stud Length (in): | 1 in |
| Bushing Length (in): | 0.5 in | Eccentricity (in): | 0.03 in |
| Weight (kg): | 0.11 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 2,225 |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Adjustment: | Eccentric Bushing | Series: | Inch CAMROL® |
| Limiting Speed: | 3,400 | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 2,225 lb |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 1,800 |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166033965 | Weight: | 0.24 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

