McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 1 1/4 SB
Part #:2120212000
Catalog #:CFE 1 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.25 in |
| Bushing Diameter (in): | 0.687 in | Minimum Thread Length (in): | 0.63 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Hex Socket (in): | 0.25 in |
| Stud Diameter (in): | 0.5 in | Eccentricity (in): | 0.03 in |
| Roller Width (in): | 0.75 in | Stud Length (in): | 1.25 in |
| Bushing Length (in): | 0.625 in | Lubrication Fitting Size (in): | 0.1875 in |
| Weight (kg): | 0.15 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 3,930 | Series: | Inch CAMROL® |
| Limiting Speed: | 3,100 | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 2,300 |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 3,930 lb | Clamping Torque (in-lbf): | 350 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166034511 | Weight: | 0.33 LB |
| Packaged Length: | 7.75 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.37 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

