McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 1/2 SB THT
Part #:2140153000
Catalog #:CF 1 1/2 SB THT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Hex Socket (in): | 0.3125 in | Oil Hole Diameter (in): | 0.094 in |
| Minimum Thread Length (in): | 0.75 in | Oil Hole Center (in): | 0.375 in |
| Stud Length (in): | 1.5 in | Stud Diameter (in): | 0.625 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 0.875 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.22 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Adjustment: | None | Limiting Speed: | 2,500 |
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 4,840 | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 4,840 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 4,000 |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166483388 | Weight: | 0.48 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

