McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 3/4 SB THT
Part #:2160151000
Catalog #:CF 1 3/4 SB THT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Hex Socket (in): | 0.3125 in | Lubrication Fitting Size (in): | 0.1875 in |
| Minimum Thread Length (in): | 0.88 in | Roller Width (in): | 1 in |
| Stud Diameter (in): | 0.2 in | Stud Length (in): | 1.75 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Weight (kg): | 0.35 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 6,385 | Limiting Speed: | 2,200 |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 6,385 lb | Roller Shape: | Cylindrical |
| Static Load Rating: | 6,000 | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 1,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166480912 | Weight: | 0.78 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

