McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 7/8 SB
Part #:2170112000
Catalog #:CF 1 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.875 in |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 0.88 in |
| Roller Width (in): | 1 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Hex Socket (in): | 0.3125 in | Stud Diameter (in): | 0.75 in |
| Stud Length (in): | 1.75 in | Weight (kg): | 0.4 kg |
Technical Specifications
| Dynamic Radial Rating: | 6,385 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Adjustment: | None | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 2,000 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 6,385 lb |
| Static Load Rating: | 6,000 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166036973 | Weight: | 0.89 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

