McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 2 SB
Part #:2200112000
Catalog #:CF 2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 2 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 0.875 in |
| Minimum Thread Length (in): | 1 in | Weight (kg): | 0.61 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | None | Dynamic Radial Rating: | 8,090 |
| Hex/Slot: | Hex Hole | Limiting Speed: | 1,400 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 8,090 lb |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Static Load Rating: | 8,200 |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037338 | Weight: | 1.34 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

