McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 2 SB
Part #:2200212000
Catalog #:CFE 2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Hex Socket (in): | 0.4375 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Stud Length (in): | 2 in | Minimum Thread Length (in): | 1 in |
| Eccentricity (in): | 0.03 in | Bushing Diameter (in): | 1.187 in |
| Stud Diameter (in): | 0.875 in | Weight (kg): | 0.66 kg |
Technical Specifications
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 8,090 | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 1,400 | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 8,090 lb |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Load Rating: | 10,570 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037413 | Weight: | 1.46 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

