McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 2 1/2 SB
Part #:2240112000
Catalog #:CF 2 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Stud Length (in): | 2.25 in | Minimum Thread Length (in): | 1.13 in |
| Roller Width (in): | 1.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Oil Hole Center (in): | 0.5625 in | Hex Socket (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 1 in |
| Weight (kg): | 1.1 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Limiting Speed: | 1,100 |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 11,720 |
| Sealing: | Sealed | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 11,720 lb |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Static Load Rating: | 16,450 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038298 | Weight: | 2.43 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.80 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

