McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 2 3/4 SB
Part #:2260212000
Catalog #:CFE 2 3/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.75 in |
| Stud Diameter (in): | 1 in | Hex Socket (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 1.13 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 2.25 in |
| Roller Width (in): | 1.5 in | Eccentricity (in): | 0.03 in |
| Bushing Diameter (in): | 1.375 in | Weight (kg): | 1.38 kg |
Technical Specifications
| Limiting Speed: | 1,050 | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 11,720 | Adjustment: | Eccentric Bushing |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 10,300 |
| Dynamic Load Rating (lb): | 11,720 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 2,250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166038847 | Weight: | 3.04 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

