McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 3 SB
Part #:2300212000
Catalog #:CFE 3 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Bushing Diameter (in): | 1.75 in | Stud Diameter (in): | 1.25 in |
| Stud Length (in): | 2.5 in | Hex Socket (in): | 0.75 in |
| Eccentricity (in): | 0.06 in | Lubrication Fitting Size (in): | 0.25 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Minimum Thread Length (in): | 1.25 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.95 kg |
Technical Specifications
| Limiting Speed: | 950 | Dynamic Radial Rating: | 15,720 |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 18,000 |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 15,720 lb |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039189 | Weight: | 4.29 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

