McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 3 1/4 SB
Part #:2320112000
Catalog #:CF 3 1/4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Oil Hole Center (in): | 0.625 in | Lubrication Fitting Size (in): | 0.25 in |
| Roller Width (in): | 1.75 in | Stud Diameter (in): | 1.25 in |
| Hex Socket (in): | 0.75 in | Stud Length (in): | 2.5 in |
| Minimum Thread Length (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Weight (kg): | 2.1 kg |
Technical Specifications
| Dynamic Radial Rating: | 15,720 | Limiting Speed: | 880 |
| Sealing: | Sealed | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Hex Hole |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Static Load Rating: | 24,910 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 15,720 lb |
| Tolerance Class: | P0 Equivalent | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 3,450 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039578 | Weight: | 4.64 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

