McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 4 SB
Part #:2400112000
Catalog #:CF 4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Stud Diameter (in): | 1.5 in | Lubrication Fitting Size (in): | 0.25 in |
| Hex Socket (in): | 0.75 in | Stud Length (in): | 3.5 in |
| Roller Width (in): | 2.25 in | Minimum Thread Length (in): | 1.5 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Weight (kg): | 4.19 kg |
Technical Specifications
| Series: | Inch CAMROL® | Limiting Speed: | 700 |
| Hex/Slot: | Hex Hole | Sealing: | Sealed |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 22,800 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 25,000 | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 29,985 lb | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040222 | Weight: | 9.24 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

