McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 4 SB
Part #:2400212000
Catalog #:CFE 4 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Minimum Thread Length (in): | 1.5 in | Hex Socket (in): | 0.75 in |
| Eccentricity (in): | 0.06 in | Stud Length (in): | 3.5 in |
| Stud Diameter (in): | 1.4 in | Lubrication Fitting Size (in): | 0.25 in |
| Bushing Diameter (in): | 2 in | Roller Width (in): | 2.25 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Weight (kg): | 4.5 kg |
Technical Specifications
| Limiting Speed: | 700 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 22,800 | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 25,000 |
| Dynamic Load Rating (lb): | 29,985 lb | Platform: | CAMROL® |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040260 | Weight: | 9.91 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

