McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 1/2 N
Part #:2020160000
Catalog #:CF 1/2 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 0.125 mm | Stud Diameter (in): | 0.19 in |
| Stud Length (in): | 0.5 in | Lubrication Fitting Size (in): | 0.125 in |
| Minimum Thread Length (in): | 0.25 in | Roller Width (in): | 0.344 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Dynamic Radial Rating: | 620 | Limiting Speed: | 11,500 |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Load Rating: | 720 | Dynamic Load Rating (lb): | 620 lb |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166029586 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

