McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 5/8 N
Part #:2040160000
Catalog #:CF 5/8 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Lubrication Fitting Size (in): | 0.125 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Minimum Thread Length (in): | 0.31 in | Stud Diameter (in): | 0.25 in |
| Stud Length (in): | 0.625 in | Roller Width (in): | 0.406 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 9,200 |
| Sealing: | Unsealed | Dynamic Radial Rating: | 930 |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 600 |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 930 lb |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Ability to Relubricate: | No |
| Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166030919 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

