McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFE 3/4
Part #:2060200000
Catalog #:CFE 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.75 in |
| Stud Length (in): | 0.875 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Bushing Length (in): | 0.5 in | Eccentricity (in): | 0.015 in |
| Roller Width (in): | 0.5 in | Stud Diameter (in): | 0.375 in |
| Minimum Thread Length (in): | 0.38 in | Bushing Diameter (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 1,660 | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 6,400 |
| Sealing: | Unsealed | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,660 lb |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Static Load Rating: | 2,065 |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 95 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032012 | Weight: | 0.08 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

